IESNA:LM-63-2002
[TEST]P1440250
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPN-A6-D-U-SYM-U-7027
[LUMINAIRE] NEW HEAVEN POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 02700K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 02700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.51A 60.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]02700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]10.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5697.1
TILT=NONE
1 -1 1 73 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 60.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
63.2 53.5 65.7 82.7 97.3 111.9 121.6 128.9 138.7 146.0 153.3 160.6 165.4 172.7 177.6 180.0 192.2 214.1 243.3 299.2 372.2 474.4 591.1 698.2 
780.9 851.4 909.8 965.7 1021.7 1067.9 1106.8 1121.4 1102.0 1075.2 1058.2 1012.0 953.6 892.8 829.5 761.4 647.1 413.5 238.4 182.4 
158.1 146.0 136.2 128.9 119.2 111.9 102.2 92.4 80.3 65.7 51.1 36.5 26.8 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 53.5 65.7 82.7 97.3 109.5 121.6 128.9 136.2 146.0 153.3 160.6 165.4 170.3 175.1 180.0 192.2 214.1 243.3 294.3 372.2 469.5 583.8 698.2 
773.6 846.5 909.8 973.0 1026.6 1072.8 1109.3 1121.4 1104.4 1077.6 1067.9 1021.7 965.7 904.9 839.2 766.3 637.3 401.4 243.3 
182.4 158.1 146.0 133.8 126.5 119.2 111.9 102.2 92.4 80.3 65.7 51.1 36.5 26.8 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 55.9 68.1 82.7 97.3 109.5 121.6 131.4 136.2 146.0 150.8 158.1 163.0 167.8 172.7 177.6 192.2 211.6 245.7 299.2 374.6 481.7 605.7 720.0 
805.2 870.9 926.8 982.8 1038.7 1084.9 1123.9 1133.6 1119.0 1097.1 1084.9 1046.0 992.5 934.1 870.9 802.8 676.3 430.6 253.0 
189.7 163.0 148.4 138.7 131.4 121.6 111.9 102.2 90.0 77.8 63.2 48.7 36.5 26.8 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 55.9 68.1 80.3 94.9 109.5 121.6 128.9 136.2 143.5 153.3 158.1 163.0 167.8 172.7 175.1 189.7 209.2 240.8 291.9 364.9 471.9 593.6 700.6 
785.7 856.3 914.7 968.2 1019.3 1060.6 1094.7 1104.4 1087.4 1070.3 1058.2 1026.6 973.0 919.5 856.3 785.7 666.5 437.9 253.0 
189.7 160.6 148.4 138.7 128.9 119.2 111.9 99.7 90.0 77.8 63.2 51.1 36.5 26.8 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 55.9 65.7 80.3 94.9 109.5 119.2 128.9 136.2 143.5 150.8 158.1 163.0 167.8 172.7 180.0 194.6 216.5 250.6 306.5 379.5 476.8 598.4 698.2 
778.4 841.7 892.8 948.7 997.4 1041.2 1075.2 1080.1 1063.0 1043.6 1026.6 992.5 939.0 885.5 829.5 763.8 654.4 433.0 248.1 
182.4 155.7 141.1 131.4 126.5 116.8 107.0 97.3 90.0 77.8 63.2 51.1 36.5 26.8 19.5 14.6 9.7 4.9 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 55.9 65.7 80.3 94.9 107.0 119.2 128.9 136.2 146.0 153.3 158.1 165.4 167.8 172.7 177.6 194.6 216.5 255.4 308.9 379.5 481.7 596.0 690.9 
768.7 829.5 880.6 934.1 980.3 1019.3 1043.6 1046.0 1033.9 1019.3 1004.7 970.6 917.1 866.0 810.1 751.7 651.9 445.2 257.9 
184.9 155.7 143.5 133.8 126.5 119.2 109.5 99.7 90.0 77.8 65.7 51.1 38.9 26.8 19.5 14.6 9.7 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 58.4 63.2 77.8 92.4 107.0 119.2 128.9 138.7 146.0 153.3 160.6 165.4 170.3 172.7 180.0 192.2 218.9 255.4 313.8 394.1 496.3 615.4 717.6 
805.2 868.4 926.8 980.3 1029.0 1060.6 1072.8 1070.3 1060.6 1053.3 1041.2 1009.5 951.1 890.3 831.9 776.0 673.8 474.4 277.3 
192.2 163.0 148.4 138.7 131.4 124.1 114.3 104.6 92.4 80.3 68.1 53.5 41.4 29.2 21.9 14.6 12.2 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 60.8 65.7 75.4 92.4 107.0 121.6 128.9 136.2 146.0 153.3 158.1 163.0 167.8 170.3 175.1 189.7 214.1 253.0 311.4 389.2 491.4 615.4 717.6 
802.8 870.9 936.6 990.1 1046.0 1084.9 1106.8 1111.7 1116.6 1111.7 1102.0 1063.0 1002.2 934.1 878.2 819.8 707.9 503.5 294.3 
204.3 170.3 153.3 143.5 136.2 126.5 116.8 107.0 94.9 82.7 70.5 55.9 43.8 31.6 21.9 17.0 12.2 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 58.4 65.7 77.8 92.4 109.5 121.6 131.4 138.7 146.0 153.3 158.1 163.0 167.8 170.3 177.6 192.2 214.1 250.6 308.9 391.6 491.4 615.4 722.5 
819.8 887.9 946.3 994.9 1038.7 1063.0 1097.1 1121.4 1138.5 1138.5 1116.6 1080.1 1004.7 941.4 885.5 829.5 727.3 515.7 299.2 
201.9 170.3 153.3 143.5 136.2 126.5 116.8 107.0 97.3 85.1 70.5 55.9 43.8 31.6 24.3 17.0 12.2 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 58.4 65.7 80.3 94.9 109.5 121.6 131.4 138.7 146.0 153.3 160.6 165.4 170.3 172.7 180.0 189.7 211.6 245.7 299.2 367.3 459.8 571.7 669.0 
756.5 824.7 890.3 934.1 980.3 1016.8 1055.7 1072.8 1077.6 1053.3 1029.0 975.5 917.1 863.6 824.7 771.1 671.4 484.1 284.6 
192.2 160.6 148.4 136.2 128.9 121.6 111.9 104.6 94.9 82.7 70.5 55.9 43.8 31.6 24.3 19.5 14.6 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 55.9 65.7 80.3 94.9 109.5 121.6 131.4 138.7 146.0 155.7 160.6 165.4 170.3 172.7 177.6 189.7 209.2 240.8 294.3 362.5 450.0 564.4 669.0 
754.1 824.7 887.9 934.1 975.5 1014.4 1050.9 1075.2 1080.1 1065.5 1026.6 980.3 924.4 873.3 831.9 771.1 673.8 467.1 279.7 
194.6 160.6 146.0 136.2 126.5 119.2 111.9 102.2 92.4 80.3 68.1 55.9 43.8 31.6 24.3 17.0 12.2 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 55.9 65.7 80.3 97.3 109.5 121.6 131.4 138.7 146.0 153.3 160.6 165.4 170.3 172.7 177.6 187.3 204.3 238.4 291.9 360.0 450.0 557.1 664.1 
746.8 810.1 873.3 931.7 980.3 1019.3 1053.3 1072.8 1070.3 1043.6 1014.4 970.6 922.0 875.7 834.4 768.7 669.0 471.9 289.5 
189.7 158.1 143.5 133.8 126.5 119.2 109.5 102.2 90.0 80.3 68.1 55.9 43.8 31.6 24.3 19.5 12.2 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 58.4 65.7 82.7 94.9 109.5 124.1 131.4 138.7 146.0 153.3 158.1 163.0 167.8 172.7 175.1 184.9 201.9 233.5 287.0 357.6 450.0 571.7 690.9 
783.3 849.0 907.4 960.9 1016.8 1067.9 1109.3 1138.5 1126.3 1089.8 1060.6 1026.6 982.8 934.1 880.6 800.3 686.0 489.0 282.2 
197.0 163.0 148.4 136.2 128.9 121.6 111.9 102.2 90.0 77.8 65.7 53.5 41.4 29.2 21.9 17.0 12.2 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 58.4 65.7 80.3 94.9 109.5 124.1 131.4 138.7 148.4 153.3 160.6 165.4 167.8 170.3 175.1 182.4 197.0 228.7 277.3 347.9 435.4 566.8 686.0 
783.3 853.8 914.7 965.7 1029.0 1084.9 1133.6 1162.8 1145.8 1111.7 1082.5 1050.9 1009.5 965.7 917.1 829.5 707.9 493.8 287.0 
204.3 165.4 148.4 136.2 128.9 121.6 111.9 102.2 90.0 77.8 63.2 51.1 38.9 26.8 21.9 14.6 12.2 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 55.9 60.8 80.3 94.9 109.5 124.1 131.4 138.7 146.0 153.3 158.1 163.0 167.8 170.3 175.1 182.4 197.0 226.2 274.9 343.0 430.6 549.8 669.0 
761.4 834.4 892.8 943.8 999.8 1046.0 1094.7 1136.0 1128.7 1097.1 1053.3 1021.7 975.5 934.1 895.2 814.9 703.0 496.3 272.5 
194.6 160.6 143.5 131.4 124.1 116.8 107.0 97.3 87.6 75.4 60.8 48.7 36.5 26.8 19.5 14.6 9.7 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 55.9 60.8 77.8 94.9 111.9 121.6 128.9 138.7 148.4 155.7 160.6 165.4 170.3 172.7 175.1 182.4 197.0 228.7 277.3 343.0 430.6 552.2 671.4 
754.1 812.5 880.6 939.0 987.6 1041.2 1099.5 1138.5 1121.4 1089.8 1031.4 985.2 934.1 902.5 856.3 800.3 695.7 484.1 265.2 
189.7 158.1 141.1 131.4 121.6 114.3 107.0 97.3 87.6 75.4 63.2 51.1 38.9 26.8 21.9 14.6 12.2 7.3 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 55.9 60.8 77.8 92.4 107.0 121.6 128.9 136.2 146.0 153.3 158.1 165.4 167.8 170.3 172.7 180.0 197.0 228.7 279.7 340.6 425.7 544.9 651.9 
729.8 790.6 861.1 917.1 963.3 1009.5 1063.0 1097.1 1089.8 1067.9 1016.8 946.3 900.1 861.1 829.5 773.6 690.9 486.5 262.7 
189.7 158.1 141.1 131.4 124.1 114.3 107.0 99.7 90.0 80.3 68.1 55.9 41.4 31.6 21.9 17.0 12.2 9.7 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 58.4 63.2 75.4 90.0 107.0 119.2 126.5 136.2 143.5 150.8 155.7 160.6 163.0 165.4 170.3 177.6 197.0 236.0 291.9 360.0 454.9 581.4 693.3 
766.3 846.5 909.8 956.0 1007.1 1063.0 1119.0 1153.1 1155.5 1136.0 1084.9 1007.1 946.3 909.8 878.2 836.8 739.5 527.9 277.3 
199.5 165.4 148.4 136.2 128.9 119.2 114.3 104.6 97.3 85.1 73.0 60.8 43.8 34.1 24.3 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 58.4 63.2 75.4 90.0 107.0 119.2 126.5 136.2 143.5 150.8 155.7 160.6 163.0 165.4 170.3 180.0 201.9 240.8 299.2 377.1 476.8 613.0 724.9 
817.4 897.6 958.4 1004.7 1050.9 1099.5 1140.9 1182.2 1177.4 1160.3 1097.1 1007.1 958.4 934.1 897.6 866.0 773.6 554.6 287.0 
204.3 167.8 148.4 138.7 128.9 121.6 114.3 107.0 99.7 90.0 75.4 63.2 48.7 34.1 26.8 19.5 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 58.4 60.8 75.4 90.0 104.6 116.8 124.1 133.8 143.5 150.8 155.7 160.6 163.0 165.4 170.3 180.0 199.5 236.0 296.8 360.0 457.3 586.3 698.2 
780.9 856.3 924.4 963.3 1016.8 1067.9 1106.8 1140.9 1136.0 1121.4 1063.0 973.0 924.4 919.5 866.0 846.5 759.0 564.4 279.7 
199.5 163.0 143.5 133.8 124.1 116.8 111.9 104.6 97.3 90.0 77.8 63.2 48.7 36.5 26.8 21.9 17.0 12.2 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.2 58.4 60.8 75.4 90.0 104.6 116.8 124.1 133.8 143.5 150.8 155.7 160.6 163.0 165.4 170.3 177.6 199.5 238.4 291.9 355.2 447.6 559.5 656.8 
720.0 788.2 853.8 904.9 958.4 1012.0 1046.0 1060.6 1058.2 1031.4 982.8 914.7 858.7 831.9 817.4 773.6 698.2 518.1 265.2 
187.3 155.7 138.7 128.9 119.2 111.9 107.0 102.2 94.9 85.1 75.4 63.2 48.7 34.1 26.8 19.5 17.0 12.2 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
